How to import backup folder in robostudio

hi all,

I would learn robostudio in my plant and I have a tutorial project from start with. I have a folder with some subfolders. I would understand how can I open and import it in robostudio

thank you

Hello. Welcome. I would use the system builder if it is Robotware 5.XX or the installation manager if the controller has RW 6.XX. You will select create system from backup, Then navigate to where that folder is to select it. Some of the relevant manuals can be found in the help tab.