Hi! It is impossible to reach the webs that appear in the “Application manual PickMaster 3”, for example: http://pickmasterhost.se.abb.com/ pickmaster/
http://pickmasterhost.se.abb.com/%20pickmaster/listsprojects/?status=configured
So, I cannot get a sample project to start with the RIS client application.
Sample project must be included with pickmaster installation disk, or somewhere in pickmaster folders after installation.