I am looking for a .sat file of an irbp250c. Is one available?
Thanks for the reply. But…this is an “irbp-250c-i”. It has 4 stations (plus-sign shaped) I need the 250c that has 2 stations. Is it available?
Ah.. This is not my area, but:
The 2007 product range pdf mentions IRBP 250C and 500C which have handling 500kg and 1000kg respectively, while the current website shows IRBP 500C and 1000C with the same capacities. So could it be that 250C is the same as 500C?
regards,
Johannes
The 500C is much larger then the 250C. Is it possible that maybe an earlier version of Robot Studio has this model as a library feature?
Hi,
I am not an expert either.
I have a data sheet from 2003 and the two station C postioner is only available in 500 and 1000 kg models.
But the dimensions (diameter, height) are the same as the 250 and 500 kg four station models (double the number of stations = half the wheight per station?).
Do you have a 250C station currently?
Cheers
Graeme
I assume we have a 250C. The main beam of the positioner is 12" shorter then the beam of the 500C. The only information I can find on the positioner its self is a plate that calls out:
TYPE MIB 1.1
ART NO 418610-881
SERIAL NO 9909 946