Is it currently possible to adjust the web app of the palletizing template in AppStudio? It all works great in robotstudio, but i would like to adjust a couple of areas on the screen for my specific requirements.
I saw this post which suggests you can, but the files contained in the 1.1.2 download only contain the .rspak.

Thanks
Hi @Daniel_Wright ,
Unfortunately, this is not possible at the moment.
Although the Palletizing Template uses a framework that is very similar to AppStudio, it was developed a bit earlier, so it is not directly compatible with AppStudio yet.
If you would like to customize the web app, the changes currently have to be made manually in the source code. The web app files are available in the Home directory of the template, so you can modify them there to suit your specific requirements.
We are aware that AppStudio integration would make this much more convenient, and it’s something we would like to explore for future versions of the template. I can’t promise a timeline at this point, but it is definitely on our radar.
Best regards,
Raúl
Hi @RaulCastillo,
Ah ok good to know. I thought i was missing something.
I will look at editing the source code in the home directory.
Thanks,
Dan