Title: Looking for RobotWare 5.09.4002.04 for an older ABB IRC5 controller
Hi everyone,
I’m new to the ABB RobotStudio Community and currently working on recreating an older ABB welding cell in RobotStudio.
The original system consists of:
-
ABB IRB2400L robot
-
Two IRBP750L positioners
-
RTT Marathon 8.7 m track
-
IRC5 controller
I’ve managed to obtain the original ABB AdditionalOption package (3HEA-024-53504.01), and I’ve recently found out that the original controller was built using RobotWare 5.09.4002.04.
Unfortunately, I don’t have this RobotWare version in my MediaPool. I’m currently using RobotWare 5.16.0005.00.
Does anyone know where I can obtain RobotWare 5.09.4002.04, or whether ABB still provides access to this older version?
Alternatively, has anyone successfully used an older ABB AdditionalOption package with RobotWare 5.16?
Any advice or guidance would be greatly appreciated!
Thanks in advance!