It sais online “The “Virtual Reality” button still exists as a core feature in RobotStudio 2026, but it is dynamically hidden by design. If you look at standard screenshots of a fresh RobotStudio installation, **the VR button will be 100% missing.”
This is odd. Is that true? I’m currently in my registry adding files to the PC to find things in order to “highlight” a button in the Meta app so that Robotstudio can “dynamically” find the Headset. why not have a VR button in robot studio and trigger it from there instead? like the old version had?
Anyone here who have successfully launched a simulation with VR headset?**