Modify curve also displace curve

Hi All,

I create a curve (Curve - Line) using 2 points on the edge of my part on robotstudio station.
Then I want to extend it (Modify Curve - Extend Curve), then the curve is not at the same position.
I tried with different ways to create the curve and different modifications options, it always displaces the curves after the modification.

I also tried on 2 other stations, with different robots, different robotwares, and it does the same…

I used these functions a lot in the past (years ago) and never had this issue as far as I remember.

Anyone else having that? or any idea What I am doing wrong?

Thanks

I tried with RS2025 and RS2024 and get the same situation as you do. I’m not sure if this is a bug for RS or not.

Anyway, I found an walkaround for this issue. For the line created, I modify its local origin to the starting point of the line and then do the extension operation. In this way, the curve does not move to another place afterward.

Hi ,

thanks a lot for confirming and for finding a walkaround!
I have the feeling that the software is offseting the position from local origin twice, so if the local origin is ont on the curve, it moves the curve…

Thanks again for your help.

Hope they will fix this bug…

I tried now the “join curve”, and it is same chaos. But I cannot make it to work correctly with changing the local origin…
Anyone knows what’s going on?

(1) For the 1st curve, set the origin to its starting point
(2) For the 2nd curve, set the origin to its starting point
(3) Use join curve to select 1st curve, and then 2nd curve

This should give you a correct join result