Multi teach

dear people,

I would want to know how to do offline multimove programming, with two robots,

And what necessary procedures are to be followed -

1] setting the configuration (since base frame would be moved),

2] task frames

3] is it necessary that one robot has to carry workobject and the other the tool ??

4] other parameters to be defined for multi teach!!

I did it using the virtual TP on RS but i want to do it the multimove way (multi teach)

Thanks in advance,

ER

A good starting point is the MultiMove Application Manual
webwiz/772/3HAC021272-001_revJ_en_MM.zip

The RobotStudio Operating Manual of the upcoming version 5.14 has an improved section that describes the various coordinate systems and their relation. Please check p. 27 and 28 that is related to MultiMove.
webwiz/772/3HAC032104-001_revE_en_RS.zip

Comments on your list:

  1. the base frames are located at robot foot (as usual)
  2. do not separate the task frames for the motion tasks of the MultiMove system if you are using the RobotWare option MultiMove Coordinated, see RS manual above.
  3. No, but it is one possibility. Another possibility is to have a fixed work object and several tool robots.
  4. If you want to use one workpiece robot and one tool robot as you suggested in 3, then the recommended workflow is as follows
    4a) Create the path in a fixed workobject
    4b) Attach the workobject to the workpiece robot
    4c) Use the MultiMove tool in RobotStudio to distribute the motion onto all twelve axes of the cooperating robots.

You can use MultiTeach also, but to get the maximum value out of the MultiMove system you should use the MultiMove tool (4c).