Omnicore virtual controller (RW7) web service change to http in appweb.conf doesn't work

Hi all,

I recently started development on Omnicore project. I have created an robot simulation with RW7 Omnicore. And I would like to use the web service as I did in the past for RW6.

And I found online that Omnicore is can support https and http where you just need to modify the parameter on appweb.conf listen port.

I tried to change the first parameters from:
#Listen -1
ListenSecure -1

to

Listen -1
#ListenSecure -1

But when I use Listen instead of ListenSecure, after reboot the virtual controller, I have error on controller

Picture uploaded to this link abberror1 hosted at ImgBB — ImgBB

It doesn’t have any issue when I switch back to ListenSecure.

May I know did Omnicore required particular option to enable web service?

And I couldn’t find the virtual controller listening port from the netstat -aon | FindStr command as thread below. I am only able to get a response if I try on the robotstudio.exe PID instead of RobotVC.exe

And the webservice command doesn’t work on the robotstudio.exe listening port.

Thanks for the help in advance.

Hello there,

Thanks for pointing out some mistakes in the initial post. I have now corrected the post to contain correct information for OmniCore.

So if you want OmniCore to listen on HTTP as well as HTTPS, you’ll have to uncomment the Listen -1 and change the -1 to some open port. I wouldn’t recommend disabling HTTPS on OmniCore as that would cause RobAPI exceptions in RobotStudio.

Then, regarding “netstat -aon | FindStr”, you should find the process Vrchost64.exe for OmniCore controllers instead and use that pid in the command.

Thanks Maxim,

I am able to see the virtual controller listening port based on Vrchost64.exe

My next roadblock is I tried a few command but all of them return with error 401 unauthorized.

I am using username : Default User; password: robotics

my curl command : curl -u “Default User”:robotics "http://127.0.0.1:51000/rw/elog

I set my listen port to 51000 and below is my netstat response on Vrchost64.exe PID

C:\Users\Boon Ping Lai>netstat -aon | FindStr 12608
TCP 0.0.0.0:5466 0.0.0.0:0 LISTENING 12608
TCP 0.0.0.0:50424 0.0.0.0:0 LISTENING 12608
TCP 0.0.0.0:51000 0.0.0.0:0 LISTENING 12608
TCP 127.0.0.1:5466 127.0.0.1:52874 ESTABLISHED 12608
TCP 127.0.0.1:5466 127.0.0.1:53095 ESTABLISHED 12608
TCP 127.0.0.1:50424 127.0.0.1:50427 ESTABLISHED 12608
TCP 127.0.0.1:50424 127.0.0.1:52873 ESTABLISHED 12608
TCP [::]:5466 [::]:0 LISTENING 12608
TCP [::]:51000 [::]:0 LISTENING 12608
UDP 0.0.0.0:55682 : 12608
UDP 127.0.0.1:55683 : 12608

My URL GET command response

HTTP/1.1 401 Unauthorized
Vary: Accept-Encoding
Keep-Alive: timeout=300, max=2147483646
Content-Type: text=html
X-Content-Type-Options: nosniff
Date: Fri, 29 Nov 2024 01:25:31 GMT
Cache-Control: no-cache
Content-Length: 29
X-XSS-Protection: 1; mode=block
Connection: Keep-Alive
WWW-Authenticate: Basic realm=“validusers@robapi.abb”
Accept-Ranges: bytes

HTTP/1.1 406 Not Acceptable
Set-Cookie: -http-session-=17::http.session::b6949b46571ffdc79d0d2d957e8e2560; path=/; domain=127.0.0.1; httponly; SameSite=None
Set-Cookie: ABBCX=1769482; path=/; domain=127.0.0.1; httponly; SameSite=None
Vary: Accept-Encoding
Keep-Alive: timeout=300, max=2147483645
Content-Type: application/xhtml+xml;v=2.0
X-Content-Type-Options: nosniff
Date: Fri, 29 Nov 2024 01:25:31 GMT
Cache-Control: no-cache=“set-cookie”, max-age=0, no-cache, no-store
Content-Length: 413
X-XSS-Protection: 1; mode=block
Connection: Keep-Alive
Pragma: no-cache
Expires: -1
Accept-Ranges: bytes

?xml version=“1.0” encoding=“UTF-8”?
html xmlns=“XHTML namespace”
head
base href=“http://127.0.0.1:51000/”
head
body
div class=“status” span class=“code”>-1073414146
span
class=“msg”>C:\a\1\s\S0.01.Kernel\Areas\RobApi2\Components\rws_rapid\rws_resource_rapid_modules.cpp[62] Server cannot generate response for given accept header code:-1073414146 icode:-1
span
div
body
html

Is this due to unauthorized account login?

It looks like the headers aren’t correctly setup. The post you linked to in your initial post covers required header settings.