I tried to use the PC SDK 5.60 version in a C# application and I found a problem.
It works perfectly with a local controller but doesn’t work when there is a remote controller in the same network: the IP address of the remote controller isn’t correctly detected (I got the IP “127.0.0.1” for the remote controller).
The application and the remote controller are in the same network and the firewall is off. When I use the PC SDK 5.15 version, I don’t have this problem.
I have another issue with PC SDK 5.61. I’m trying to connect with the robot, which is in the same network, and a Exception is thrown in the ControllerFactory.CreateFrom(ControllerInfo) function.
RobotStudio .NET exception: Sequence contains no matching element
Base exception: InvalidOperationException
Sequence contains no matching element
at System.Linq.Enumerable.First[TSource](IEnumerable1 source, Func2 predicate)
at ABB.Robotics.Controllers.Internal.Controller.Initialize(String url)
at ABB.Robotics.Controllers.Internal.ControllerManager.InternalGetController(Controller external)
at ABB.Robotics.Controllers.Controller..ctor(String controllerID)
at ABB.Robotics.Controllers.ControllerFactory.CreateFrom(ControllerInfo info, ControllerFactoryProperty property)
at PruebasController.Class1.buttonNetworkScanner_ExecuteCommand(Object sender, ExecuteCommandEventArgs e)
at ABB.Robotics.RobotStudio.Environment.CommandBarButton.d__0.MoveNext()
C# application is stand alone.
I have installed PC SDK 5.61.01 and RobotStudio 5.61.01 and I get the same error.
Here is the exception:
en Adapters.Adapter.CreateControllerObject(String url)
en Adapters.Adapter..ctor(Url url)
en Adapters.IOSystem..ctor(Url url)
en ABB.Robotics.Controllers.Internal.AdapterCache.get_IOSystem()
en ABB.Robotics.Controllers.Internal.IOSystem..ctor(Controller controller)
en ABB.Robotics.Controllers.Internal.Controller.CreateObjects()
en ABB.Robotics.Controllers.Internal.Controller..ctor(Url url)
en ABB.Robotics.Controllers.Internal.ControllerManager.InternalGetController(Controller external)
en ABB.Robotics.Controllers.Internal.ControllerManager.GetController(Controller external)
en ABB.Robotics.Controllers.Controller..ctor(String controllerID)
en ABB.Robotics.Controllers.ControllerFactory.CreateFrom(ControllerInfo info, ControllerFactoryProperty property)
en ABB.Robotics.Controllers.ControllerFactory.CreateFrom(ControllerInfo info)
en Prototipo.Form1.scanning() en c:\Users\Administrador\Documents\Visual Studio 2012\Projects\Prototipo_v2\Prototipo_v2\Form1.cs:línea 1523
en Prototipo.Form1.initializeElements() en c:\Users\Administrador\Documents\Visual Studio 2012\Projects\Prototipo_v2_\Prototipo_v2\Form1.cs:línea 310
en Prototipo.Form1..ctor() en c:\Users\Administrador\Documents\Visual Studio 2012\Projects\Prototipo_v2_\Prototipo_v2\Form1.cs:línea 194
en Prototipo.Program.Main() en c:\Users\Administrador\Documents\Visual Studio 2012\Projects\Prototipo_v2_\Prototipo_v2\Program.cs:línea 17
en System.AppDomain._nExecuteAssembly(RuntimeAssembly assembly, String args)
en System.AppDomain.nExecuteAssembly(RuntimeAssembly assembly, String args)
en System.Runtime.Hosting.ManifestRunner.Run(Boolean checkAptModel)
en System.Runtime.Hosting.ManifestRunner.ExecuteAsAssembly()
en System.Runtime.Hosting.ApplicationActivator.CreateInstance(ActivationContext activationContext, String activationCustomData)
en System.Runtime.Hosting.ApplicationActivator.CreateInstance(ActivationContext activationContext)
en System.Activator.CreateInstance(ActivationContext activationContext)
en Microsoft.VisualStudio.HostingProcess.HostProc.RunUsersAssemblyDebugInZone()
en System.Threading.ThreadHelper.ThreadStart_Context(Object state)
en System.Threading.ExecutionContext.RunInternal(ExecutionContext executionContext, ContextCallback callback, Object state, Boolean preserveSyncCtx)
en System.Threading.ExecutionContext.Run(ExecutionContext executionContext, ContextCallback callback, Object state, Boolean preserveSyncCtx)
en System.Threading.ExecutionContext.Run(ExecutionContext executionContext, ContextCallback callback, Object state)
en System.Threading.ThreadHelper.ThreadStart()