Pick Master Camera Trigger Distance

Hi All,

I need to have the camera within a PickMaster system run at a higher frequency.

We have a CTM module, DSQ2000, which has the parameter TrigAutoDist to set the encoder pulses between outputted camera trigger pulses. Changing that value caused a fault, and the camera refused to trigger.

The CTM manual notes that when you have Pickmaster, Pickmaster controls the distance between camera triggers. So, my question is, how do we change Pickmaster to control the distance between images?

I believe we have found it under the position source settings;