My daughter just got married and I drew out a sign for her house that is 36"x24". I do not have robotstudio yet so I was wondering if someone on here could code it out for me? I will pay you for your troubles…
Hi …
Your posting is very vague…
RobotStudio has a 30-day trial version. Therefore, it is possible for you to use this program.
A 100% online job makes it difficult to predict a satisfactory result, because it is necessary to know: What robot do you have to perform the job? What tool will be used to perform the work on the board (milling machine, laser, etc.)? Who will supervise the execution of this service? What is the layout in which the robot is located? Who will set the adjustments for the start and end positions?
Good luck with this task.