Hey, I have IRB1200 robot and IRC5 FlexPendant, and I was able to load the RAPID program from it. I would like to use the existing program and collision geometry things from the robot, and simulate and change the current program. How can I do that?
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| How to simulate or play Rapid program | 0 | 125 | February 2, 2024 | |
| Rapid-Code Import from .txt-file to Robotstudio | 7 | 624 | June 21, 2024 | |
| Viewing Robot studio generated code | 2 | 1813 | August 17, 2016 | |
| RoboStudio - Differences between program to control a real system and simulation program | 8 | 1290 | June 8, 2021 | |
| Robotstudio - Downloading OLP | 1 | 442 | December 21, 2018 |