Rapid editor missing in Robotstudio

I programed a path in robotstudio 22 and I successfully synchronized it to rapid. Now I wanted to edit the rapid code in the rapid tap, but I can’t see the controllers/program modules on the left anymore. It was there but now not anymore. The virtual controllers are in the program and running. In other project I also can’t see list on the left anymore in the rapid tap. Is there a way to bring it back and edit the code?

You could try the drop down menu on the title bar, then click on Default Layout in the Window Layout section.