Hello,
I have an array of robtargets (Targets{6}). I am trying to read the position data from the targets and send those via Sockets.
Here is a snippet of my code:
CONST robtarget Targets{6}:=[[…]]
VAR num k:=1;
WHILE k>=1 DO
MoveJ Targets{k},v100,fine,ToolDataTest\WObj:=wobj0;
sString:=ValToStr(Targets{k});
SocketSend client_socket\Str:=“\0A”+“*”+sString;
WaitTime 2;
k:=k+1;
ENDWHILE
The problem I am having is first, it says the string is too large, because it is trying to read all the robtargets as 1 string. What I am wanting is for it to send the values for whatever value “k” is. So if the value is Targets{3}, it will send the declared values of Targets{3} only. If I use CPOS or CROBTT, it will read the actual robot values, but I want to read what the commanded values are.
Any ideas?
Thanks for any help,
SM
Be aware of that the string has a max length of 80 characters
Besides the max length of a string, i do not know the consequence of sending “\0” through sockets. In some languages this act as string-terminator.
Another problem is your “while”-loop, it will never reach a stop-condition. Initial “k” is 1 and every iteration it will be increased with 1. So a better construction is the use of “Dim”.
FOR k FROM 1 TO Dim(Targets,1) DO
....
ENDFOR
Thanks for the reply guys!
John, like I said, this was only a snippet of my code. I had the “k” reset once it reached the end of the array. But I like the way you did it better, so I will change my code to use the “Dim” and FOR loop.
In the case that anyone else ever tries to do this, what I did was just grab the individual elements of the target, and packed those separately into raw bytes:
sCommTrans:=“Commanded:”+" Position:“+ValToStr(Targets{k}.trans)+”,";
PackRawBytes sCommTrans,message,(RawBytesLen(message)+1)\ASCII;
sCommQuat:=" Quaternions:“+ValToStr(Targets{k}.rot)+”,";
PackRawBytes sCommQuat,message,(RawBytesLen(message)+1)\ASCII;
nComm_anglex:=EulerZYX(\X,Targets{k}.rot);
nComm_angley:=EulerZYX(\Y,Targets{k}.rot);
nComm_anglez:=EulerZYX(\Z,Targets{k}.rot);
sComm_Rotationx:=NumToStr(nComm_anglex,6);
sComm_Rotationy:=NumToStr(nComm_angley,6);
sComm_Rotationz:=NumToStr(nComm_anglez,6);
sCommEuler:=" Euler:“+”[“+sComm_Rotationx+”,“+sComm_Rotationy+”,“+sComm_Rotationz+”]“+”,";
PackRawBytes sCommEuler,message,(RawBytesLen(message)+1)\ASCII;
SocketSend client_socket\RawData:=message;
Thanks for the help everybody!
SM