Someone mentioned that it was possible to update a system parameter so the robot could take updates faster than 10 Hz. I’ve read around in the help section about system parameters, but I can’t find the one that governs the update time. Any information on the subject would be of great help, thanks!
Related topics
| Topic | Replies | Views | Activity | |
|---|---|---|---|---|
| Update Rate | 0 | 145 | November 13, 2003 | |
| Discussion Title | 2 | 491 | October 6, 2021 | |
| change a robot | 2 | 74 | June 12, 2009 | |
| 5.61 runs slow | 0 | 61 | May 22, 2014 | |
| Really slow Simulation problem | 1 | 283 | June 26, 2014 |