Hi
It would be nice in addition to ”Place->Two frames”, to have a version where you select From= a body/part/group, To=another body/part/group.
Example use case can be as follows:
I want to test if the new layout/gripper version is working for loading a part in a fixture.
Design engineer exports CAD files:
- A robot gripper including the part in the gripper.
- A fixture including the part as it should be placed.
I attach the gripper to the robot and teach a target anywhere. Now I select this target->place->”two parts” and then selects from=part in gripper and to=part in fixure.
This will move the robtarget so that robot is positioned in loading position.
Maybe there already is a way to do this?
Currently I create frames and use Place-> ”two frames” but it’s kind of cumbersome when you testing layouts/gripper designs back and forth, with many fixture positions and many parts in robot grippers.
/David