This has been a bug since 2024.4 so we’re stuck with running 2024.3.1 for our Paint robots.
When using the reverse path function all Setbrush instructions in that path are deleted…
This has been a bug since 2024.4 so we’re stuck with running 2024.3.1 for our Paint robots.
When using the reverse path function all Setbrush instructions in that path are deleted…
Hi @Neily03
Please report this issue to your local ABB so that it reaches R&D and gets fixed.
Done, hopefully it’ll get fixed soon.
Just to update this, I did report it to my local ABB in July and they said they would raise it up the chain but the feature is still broken so we have to keep switching back to 2024.3.1 if we need to reverse a path.
Interestingly what I have noticed yesterday is the setbrushes are only deleted if a path with PaintL’s is reversed, if the path uses PaintC’s the setbrushes are not deleted.
@Neily03 Sorry for the delay in response. We have received the details about the issue and working on the same. You can expect the fix in the upcoming release of Painting PowerPac 2025.4
Hi Srinandan,
Great, thanks for the update ![]()
This issue has now been fixed in 2025.5, thank you ![]()