Hello Everyone,
So I removed all of the old 5.61.04 information off of my work computer and installed the new 6,04.01 version from the website. Everytime I open the program and go into the RAPID tab the output window gives me this fault
RobotStudio license will expire in 15 days 3/15/2017 9:54:37 PM General
Exception: The type initializer for ‘RobotStudio.Services.RobApi.RobNetscanCOM’ threw an exception. 3/15/2017 9:54:40 PM General
RobAPI exception 3/15/2017 9:54:40 PM General
TaskException 3/15/2017 9:54:49 PM General
When I click on line 2 Exception… this is the output:
RobotStudio .NET exception: The type initializer for ‘RobotStudio.Services.RobApi.RobNetscanCOM’ threw an exception.
Base exception: TypeInitializationException
The type initializer for ‘RobotStudio.Services.RobApi.RobNetscanCOM’ threw an exception.
at RobotStudio.Services.RobApi.RobNetscanCOM.get_RobNetScan()
at RobotStudio.Services.RobApi.RobNetscanDesktop.GetAllNetscanIdsInternal()
at RobotStudio.Services.RobApi.RobNetscanDesktop.GetAllNetscanIds()
at RobotStudio.Services.RobApi.RobNetscanDesktop.GetAllControllerInfos()
at RobotStudio.Services.RobApi.RobNetscan.<>c__DisplayClass16_0.b__0()
at System.Threading.Tasks.Task`1.InnerInvoke()
at System.Threading.Tasks.Task.Execute()
— End of stack trace from previous location where exception was thrown —
at System.Runtime.CompilerServices.TaskAwaiter.ThrowForNonSuccess(Task task)
at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task)
at RobotStudio.Services.RobApi.Retained.RobRetainedNetscan.d__6.MoveNext()
Inner exception: COMException
Retrieving the COM class factory for component with CLSID {7475A420-6FEF-4034-B472-64B675B4F290} failed due to the following error: 8007041d The service did not respond to the start or control request in a timely fashion. (Exception from HRESULT: 0x8007041D).
at RobotStudio.Services.RobApi.RobNetscanCOM.Initialize()
at RobotStudio.Services.RobApi.RobNetscanCOM..cctor()
System
Dell Latitude E5570
Windows Pro 7
Intel Core i5-6300 CPU @ 2.40 GHz
8 GB Ram
64 bit Op system
Thank you in advance and please let me know if there is anything else that is needed from me for information.