Robotware 5.12 installation

I have tried to download robotware 5.12.04 into robotstudio 6.07. The installation works and the two files show up in the mediapool. However, when I try to create a new system robotware 5.12.04 doesn’t show up as an option. I tested the same process with robotware 5.61. The files are in the same place as 5.12. However, 5.61 does show up as an option when creating a new system. Here is the screenshot showing the files in mediapool.


Are you using the system builder or installation manager? Try system builder if not.

Hi,
The supported RobotWare versions when creating a VC are:

  • System Builder - all 5.x versions
  • From Layout - 5.15 and higher
  • Template systems (New System and Solution with VC) - 5.6x and higher

So for 5.12 you must use System Builder.