When attempting to upload a configuration in the I/O configurator (under Read/Write) and save it as a project, it is only possible to save to the default path; the path selected in the file dialog is ignored. It would be better if the “Save” function in the project tab became active after the project has been read from the controller.