try to set up a solution with RW7.04 and IRB 1100 bu I inly get this error messages
Exception: VCInstaller.exe :Installation request.
args -sn IRB_1100_4kg_0.47m_1 -sd C:\Users\SEERSTE2\AppData\Local\Temp\tmpA30C.tmp\IRB_1100_4kg_0.47m_1 -pp C:\Users\SEERSTE2\Documents\RobotStudio\Solutions\Solution42\Virtual Controllers
Failed to read envvar PRODUCTS_ROOTe:\agents\4_work\15\s\libcontrollermanager\1.0.x\tracelogger\traceloggerimpl.cpp, 131 [INFO] Using log file: ‘C:/Users/SEERSTE2/Documents/RobotStudio/Solutions/Solution42/Virtual Controllers/IRB_1100_4kg_0.47m_1/internal/CtrlData/INST.LOG’.
e:\agents\4_work\7\s\s97.01.installermanager\1.0.x\licensemanager\licensemanager.cpp,1120,[ERROR]: File ‘virtual.abb.robotics.robots.rlf’ certificate could not be validated, status = -5.
e:\agents\4_work\7\s\s97.01.installermanager\1.0.x\licensemanager\licensemanager.cpp,684,[ERROR]: Validation of file ‘virtual.abb.robotics.robots.rlf’ failed, status = -205
e:\agents\4_work\7\s\s97.01.installermanager\1.0.x\dpmanager\dpmanagersysinstall.cpp,1559,[ERROR]: Failed to add file ‘Licenses/virtual.abb.robotics.robots.rlf’, status = -205.
e:\agents\4_work\7\s\s97.01.installermanager\1.0.x\dpmanager\dpmanagersysinstall.cpp,947,[ERROR]: Error occurred when handling license, status = -1.
Installation has been finished, status = -103.
2020-12-03 12:18:29 General

