I have a robot in Profisafe, I want to manage the safe areas with the Safe Move option.
I would like to make sure that when the robot is only in certain areas (safe) I give my consent to allow the outputs to open and close the gripper.
Through the safemove visaual on robostudio I made sure that when the robot is in a certain area I raise a safety signal to 1, the problem is that I don’t know how to connect this signal to enable / disable the output for opening and closing the gripper?
in Automatic is not a problem because the program does what it has to do, the problem that in manual mode the operator could force this output despite the robot is not inside the unloading area (safe area)
The robot is the master of the gripper and manages 2 outputs through the profinet network, one for opening and one for closing the gripper.
Hello,
You can manage it by using EIO-Cross.
So you profinet output is your open signal and your zone one.
Don’t forget to change your profinet signal access level.
I had already tried but I can’t call a signal declared inside the visual safeMove inside the cross connection.
I don’t find the signal fdo_ok_zone_02 in the cross connection, i can’t put the safety signal as all acces level.
Even if I can make the cross connection, how can I manage it? the cross conncection make sure that when for example the signal fdo_ok_zone_02 is at 1 also the signal di_inside_area is at 1.
in the program i can do in this way:
IF di_inside_area then
setdo do_unlock_gripper
ENDIF
But in MANUAL MODE the operetor can force the signal do_unlock_gripper also if the robot is not in the safety area.
I found the problem now I do cross connection, the problem was that I was doing these tests on an old backup on RS 2019 and when I opened the safe configuration it was not synchronized with the controller as soon as I clicked write configuration to controller, I found the signals in the signal view
The problem how i can mange now this signal in manuale mode?
Hello,
Make an Acces Level:
Name: Gripper_Acces
Rapid: Write Enabled
All Client: Read Only
You have:do_ask_unlock_gripper: an internal output (without assigned device and default access). This one manage by your RAPID code and IO viewer
fdo_ok_Zone_02: a safety output at high when tool is out of area. (you want to allow gripper inside area)
do_unlock_gripper: a profinet output assigned to your gripper device (withGripper_Acces access level)
Your cross connection is:
Name: C_Unlock_Gripper
Resultant: do_unlock_gripper
Actor 1: do_ask_unlock_gripper
Invert Actor 1: No
Operator 1: And
Actor 2: fdo_ok_Zone_02
Invert Actor 2: Yes
Do the same for lock.