I am working on IRC5 controller. I would like to know if there’s a way to save and store on the hard drive disk all the files loaded (every .mod / .sys) to a path (eg HOME:/SAVE_TEST/) in order to call them with the automatic loading of modules.
In other words, is it possible to code/program a script (in rapid or other) to copy all the modules/files from controller ram to a directory on the hard drive disk ? (about the same it is used under OS PROMIA with the save modules menu).
And is it possible to call it from the pendant (button / menu) or by external input ?
Hello,
In PROMIA you have to define which module to save with PERSOARP.sys:
!============================================
! SAUVEGARDE PERSONNALSEE PAR LA TOUCHE SAUVE
!============================================
PROC SauvePerso()
! si sauvegarde par écran
! CheckFileSave “Sauve_Perso”,0,MAINId\DirName\StDirName:=“SITE”,“PRG_MVT”\ExtMOD;
! CheckFileSave “Sauve_Perso”,0,MAINId\System,“DPUSER”;
! CheckFileSave “Sauve_Perso”,0,MAINId\SYSMOD,“DPUSER”;
ENDPROC
So you can use ABB procedure:
Save
[[ ’\’ TaskRef ’:=’ <variable (VAR) of taskid>]
|[ ’\’ TaskName’ :=’ <expression (IN) of string>] ’,’]
[ ModuleName’ :=’ ] <expression (IN) of string>
[ ’\’ FilePath’ :=’<expression (IN) of string> ]
[ ’\’ File’ :=’ <expression (IN) of string>] ’;’
You can know if module is modified with
ModTimeDnum ‘(’
[ Object ‘:=’ ] < expression (IN) of string>
[ '' StrDig ‘:=’ < variable (VAR) of stringdig> ] ‘)’
Else you can search for a module with:
SetDataSearch
[ Type ’:=’ ] < expression (IN) of string >
[’\’TypeMod ’:=’<expression (IN) of string>]
[’\’Object ’:=’<expression (IN) of string>]
[’\’PersSym ]
[’\’VarSym ]
[’\’ConstSym ]
[’\’InTask ]
| [’\’InMod’ :=’<expression (IN) of string>]
[’\’InRout ’:=’<expression (IN) of string>]
[’\’GlobalSym ]
| [’\’LocalSym]’ ;’
To launch your instruction you can use trap or have an other task watching the DI.
Here is the code i am going to use according to your answer. I have tested and i use the automatic loading of modules for the P-start. For the moment, the procedure is called manually. I have stored the name of each modules in two arrays of string (one for all the .mod an another one for all the .sys)
I have tried to search with the instruction setdatasearch but i did not success because i do not know what is the name of the data “module” to type in the first field of the instruction (SetDataSearch
[ Type ’:=’ ] < expression (IN) of string >).
Here is the code for the moment:
PROC SaveModules(string TabNom{*}\ switch Prg | switch Sys)
VAR string strExt:=“”;
VAR errstr errstrError{5}:=[“DEFAUT INCONNU”,“Sauvegarde Modules abandonnée”,“Sortie Prg…”,“Relancer PP=>Main…”,“-”];
IF Present(Prg) strExt:=“.mod”;
IF Present(Sys) strExt:=“.sys”;
IF strExt=“” RETURN;
nIdxTab:=1;
WHILE nIdxTab<=Dim(TabNom,1) DO
IF TabNom{nIdxTab}<>“” THEN
IF ModExist(TabNom{nIdxTab})=TRUE THEN
Save TabNom{nIdxTab}\FilePath:=LecteurSaveMod+“/”+RepSaveMod+“/”+TabNom{nIdxTab}+strExt;
ENDIF
ENDIF
Incr nIdxTab;
ENDWHILE
! Gestion Erreur
ERROR
TEST ERRNO
CASE ERR_FILEACC:
! Création du répertoire
MakeDir LecteurSaveMod+“/”+RepSaveMod;
RETRY;
DEFAULT: TRYNEXT;
ErreurProcess\Defaut\Fatal,errstrError;
ENDTEST
!
! Fin SaveModules
!
ENDPROC