Scalable I/O in Simulated Robot Studio and Teach Pendant

Hi,

im new to robot studio.
I have installed RobotStudio 2024 on Windows 11 and want to set up a configuration in simulation. I created a setup with a GoFa15000 and a simulated controller. For the controller i want a Scalable I/O DSQ1030 to be installed. I managed to install the DSQ1030 and i see the Signals under I/O Engineering. The simulated controller is started.

Question: How can i use the I/Os from the DSA1030 in the simulated FlexPendant? These I/Os don’t show up automatically, also not after restart. If there is a tutorial: What do i have to look for?

Many thanks!

If the DSQC1030 has been configured correctly, the I/OS should be visible in the simulated FlexPendant:

Main menu->I/O → EthernetIP