I created an App Studio visualization with a hamburger menu and four subpages. The initial opening on the FlexPendant takes up to one minute (white screen with a blue loading circle). Sometimes this screen needs to be closed and reopened for it to start. The client won’t accept this. The interface is available immediately on the Rob web server.
I also have the feeling that the App Studio project is affecting the performance of the FlexPendant in the menu navigation; switching between the mechanical units is slow, and even manual movement is jerky (RW 7.19.2) → Udate to RW7.20.0 is much work because Backups and .sys Files do not appear to be compatible.
What can i do to improve?