Hi,
I have implemented a stop-watch in my RAPID code (ClkStart) and it is almost doing as intended. I have one major problem though, that when I am reading my clock timer, it does not fit with the actual time passed. The longer it runs, the more off course the time from the clock timer is.
E.g. my latest test shows this:
Start time: 2015-04-28 08:35:21
Stop time: 2015-04-28 08:36:55
Auto-mode: 0:1:17:
This doesnt add up. The actual time the timer have been counting should have been 94s (1m34s) but is 77s (1m17s). Start time and stop time are from the function CDate() and CTime().
My code is implemented as follows:
MODULE AutoFunctions
VAR intnum inClockStart;
VAR intnum inClockStop;
VAR clock cAutoMode;
VAR num ntimerAuto;
VAR num seconds := 0;
VAR num minutes := 0;
VAR num hours := 0;
VAR string sDateTime{2};
PROC Main()
IDelete inClockStop;
IDelete inClockStart;
CONNECT inClockStop WITH trapClockStop;
ISignalDO doEmneFaerdig,1,inClockStop;
CONNECT inClockStart WITH trapClockStart;
ISignalDO doStationAktiv,1,inClockStart;
WHILE TRUE DO
WaitTime 1;
ENDWHILE
ENDPROC
TRAP trapClockStart
sDateTime{1} := CDate() + " " + CTime();
ClkStart cAutoMode;
ENDTRAP
TRAP trapClockStop
sDateTime{2} := CDate() + " " + CTime();
ClkStop cAutoMode;
nTimerAuto:=ClkRead(cAutoMode);
TPWrite sDateTime{1};
TPWrite sDateTime{2};
TPWrite SecondsToTime(ntimerAuto);
ClkReset cAutoMode;
ENDTRAP
FUNC string SecondsToTime(num s)
s := ROUND(s);
seconds := 0;
minutes := 0;
hours := 0;
!s := TRUNC(s, \Dec:=2);
IF s >= 60 THEN
minutes := s DIV 60;
seconds := s MOD 60;
ELSE
seconds := s;
ENDIF
minutes := TRUNC(minutes);
!minutes := TRUNC(minutes, \Dec:=2);
IF minutes >= 60 THEN
hours := minutes DIV 60;
minutes := minutes MOD 60;
ELSE
minutes := minutes;
ENDIF
RETURN NumToStr (hours, 0) + “:” + NumToStr (minutes,0) + “:” + NumToStr(seconds,0) + “:”;
ENDFUNC
ENDMODULE