Hi,
I have imported a RAPID file that I created with RoboDK and now am trying to synchronize it to my station. I examined the paths and targets in the RAPID path editor, and it looks the way I expect it to. The RAPID code is basically a sequence of linear moves, and each target is shown in the graphical representation with paths between them. However, when I synchronize to station, many of the targets disappear. I’ve included an image showing the two paths.
In the RobotStudio manual, I saw there is a MinDist approximation parameter, which was mentioned in the context of creating a path from edges or curves. The manual says that if points are closer than the specified minimum distance, some of the points are filtered out. Is there a similar parameter that applies to synchronizing from RAPID to the station? If so, how can I edit that? If not, do you know what else might be happening?
Thanks!
J