Time problem while using ABB.Robotics DLL

Hi everybody

I’m trying to write an application which uses the ABB.Robotics and ABB.Robotics.Controllers DLL’s. But I have a huge time delay when the program is loading these two DLL’s. Here’s my sample and the correspondig output:

static void Main()
{
System.Diagnostics.Debug.WriteLine(DateTime.Now.ToLongTimeString() + “: start program”);

Application.EnableVisualStyles();
Application.SetCompatibleTextRenderingDefault(false);
Application.Run(new Form1());
}

public Form1()
{ System.Diagnostics.Debug.WriteLine(DateTime.Now.ToLongTimeString() + “: initalize”);

InitializeComponent();
System.Diagnostics.Debug.WriteLine(DateTime.Now.ToLongTimeString() + “: start”);
NetworkScanner scanner = new NetworkScanner();
System.Diagnostics.Debug.WriteLine(DateTime.Now.ToLongTimeString() + “: before ccan”);
scanner.Scan();
System.Diagnostics.Debug.WriteLine(DateTime.Now.ToLongTimeString() + “: after scan”);
}

11:36:44: start program
‘IRC_Test.vshost.exe’ (Managed): Loaded ‘C:WINDOWSassemblyGAC_MSILABB.Robotics5.13.1034.0__1da709b7d1f14b7bABB.Robotics.dll’, No symbols loaded.
The thread 0xdc has exited with code 0 (0x0).
‘IRC_Test.vshost.exe’ (Managed): Loaded ‘C:WINDOWSassemblyGAC_MSILABB.Robotics.Controllers5.13.1034.0__1da709b7d1f14b7bABB.Robotics.Controllers.dll’, No symbols loaded.
11:37:14: initalize
11:37:14: start
‘IRC_Test.vshost.exe’ (Managed): Loaded ‘C:WINDOWSassemblyGAC_32ABB.Robotics.Adapters.IRC55.13.1034.1__1da709b7d1f14b7bABB.Robotics.Adapters.IRC5.dll’, No symbols loaded.
‘IRC_Test.vshost.exe’ (Managed): Loaded ‘C:WINDOWSWinSxSx86_Microsoft.VC90.CRT_1fc8b3b9a1e18e3b_9.0.30729.4148_x-ww_d495ac4emsvcm90.dll’, No symbols loaded.
11:37:44: before ccan
11:37:45: after scan

If you look at the time stamps of the writings, you can sse two huge time steps (30 s and 30s again).

Can anybody tell me, why it takes about 60 seconds just to load the DLL’s and run the scanner?

Thanks in advance
Stephan

Hello World

Is there anybody out there? Can someone tell me something about my problem?

Thanks a lot for answers!
Stephan

Looks like a problem in your end.
I just ran your program and got the following output:
11:00:07: initalize
11:00:07: start
11:00:08: before ccan
11:00:08: after scan

I am on XP fully updated, RS 5.13.xx (latest)

Have you by any chance updated your RS environment without uninstalling, or only updated RS and not PC SDK ( sorry, can’t remember the appropriate names ) I am asking since I had some problems half a year ago, and that to uninstall everything and then install the latest version only.

Anything tricky in your pc log?
Are you running as a user or as administrator?
Any antivirus running?

Thank for your inputs.

I indeed have Robot Application Builder 5.12.03 installed (RobotWare 5.13.1034). But is RAB 5.13 available? On the product page (http://www.abb.com/product/seitp327/4a08adf3b8bd7976c12570fc00348b3f.aspx) I can only see 5.12.04 for download.

Regards!
Stephan