TRAP routine start is delayed

Hi, I want the TRAP routine to start right after TriggL instruction. But I don’t want to change z50 to fine or use Waittime instruction.
Is it possible to do something?

…

TriggCheckIO Trig_Vac1_Check,0,di_Vac1_1,EQ,1\StopMove,VacInterrupt;
TriggL pAboveConv,v300,Trig_Vac1_Check,z50,VacuumGrip;

!TRAP routine must start here!
IF bricks_in_frame=1 OR THEN
DropWObj wobj_cnv1;
TPWrite “Rob1 dropped wobj”;
ENDIF

IF Rob1_Pick_Int=FALSE THEN

!TRAP routine starting here in fact!
WaitSyncTask\InPos,Rob1_Ready,task_list;
TPWrite “ROB1 WaitSyncTask”;
ENDIF

IF bricks_in_frame=1 OR THEN
DropWObj wobj_cnv1;
TPWrite “Rob1 dropped wobj”;
ENDIF

OR what? This seems incomplete.

I just deleted all unnecessary fragments of code to make it more readable. There was another condition. I forgot to delete “OR”…

Check out ISignalDO in the RAPID instruction manual.
…

CONNECT sig1int WITH iroutine1;
ISignalDO do_ForceTrap, 1, sig1int;

IF Rob1_Pick_Int=FALSE THEN
!TRAP routine starting here in fact!

Set do_ForceTrap
WaitSyncTask\InPos,Rob1_Ready,task_list;
TPWrite “ROB1 WaitSyncTask”;
ENDIF

So the reason why I asked is this: put a WaitUntil condition 1 OR condition 2 OR condition 3 first.

I need to review MORE closely (especially cutting and pasting) before posting and heading away.

Trying again. :expressionless:

PROC InitTrap()
IDelete sig1int;
CONNECT sig1int WITH iroutine1;
ISignalDO do_ForceTrap, 1, sig1int;
ENDPROC

+++++++++++++++++++++++++++++++++++++++++
…

InitTrap;

…

!TRAP routine must start here!
Set do_ForceTrap;

IF bricks_in_frame=1 OR THEN
DropWObj wobj_cnv1;
TPWrite “Rob1 dropped wobj”;
ENDIF

IF Rob1_Pick_Int=FALSE THEN

!TRAP routine starting here in fact!
WaitSyncTask\InPos,Rob1_Ready,task_list;
TPWrite “ROB1 WaitSyncTask”;
ENDIF

SomeTekk, thanks for you advice! I found my own way, using second trigger <Trig_Pos_Reached>, which is checked position. If position has not been reached, the program pointer doesn’t move further:

IDelete VacInt;
CONNECT VacInt WITH TrapPick;
…
!Turning on vacuum before pick position
TriggIO Trig_Vac_ON,0\Start\DOp:=do_Valve_Rob1_1_on,1;
TriggL RelTool(RelTool(Offs(pPick,x_brick+26,y_brick,z_brick),0,0,0\Rz:=rot_z_brick+flip_rot_R1),0,0,0\Rx:=tilt_x_brick\Ry:=tilt_y_brick),
v100,Trig_Vac_ON,z0\Inpos:=fllwtime0_5,VacuumGrip\WObj:=wobj_cnv1;
!Pick position
MoveL RelTool(RelTool(Offs(pPick,x_brick+26,y_brick,z_brick+50),0,0,0\Rz:=rot_z_brick+flip_rot_R1),0,0,0\Rx:=tilt_x_brick\Ry:=tilt_y_brick),
v150,z10,VacuumGrip\WObj:=wobj_cnv1;
!Check vacuum
TriggCheckIO Trig_Vac_Check,0,di_Vac1_1,EQ,1\StopMove,VacInt;
!The signal <do_PosReached> is set to 1 when point “pAboveConv” is reached
TriggIO Trig_Pos_Reached,0\DOp:=do_PosReached,1;
TriggL pAboveConv,v300,Trig_Vac_Check\T2:=Trig_Pos_Reached,z50,VacuumGrip;
!If do_PosReached = 0 it is mean that TRAP routine will run.
WaitDO do_PosReached,1;
SetDO do_PosReached,0;

!TRAP routine is running here

IF Rob1_PickInt=FALSE THEN
IF bricks_in_frame=1 THEN
DropWObj wobj_cnv1;
TPWrite “Rob1 dropped wobj”;
ENDIF

WaitSyncTask\InPos,Rob1_Ready,task_list;
TPWrite “ROB1 WaitSyncTask”;
ENDIF