Trend Graph in Appstudio

I would like to create a Trend Graph for 2 signal to the robot to monitor its movement. Can someone help me how to create a sample of this wherein X-Axis is time and Y-Axis is the value. The scan rate can be set to minimum 200 ms up to 1 sec. Where in there is a button stop and run the trend chart.

Hello, May be you can call to the api directly of the onmicore. Here: Overview | AppStudio API Documentation

you can read how to do it.

/Jorge