webwiz/40/U-V_Range_Test.zip
The Pack&Go station contains a curved block which was initially created as NURBS surfaces in a surface modelling package. The surfaces were stitched to form a solid in Autodesk Inventor V14.0, then exported as a V7 .sat file.
(The reason for using this complicated method is that the product models I have to work with are more complex than the block, and we have had no success in generating the model directly in Inventor from our customer’s point-cloud data.)
The block generates an error message in Robot Studio: “Geometry (ACIS) warning 60010: ‘unknown entity subtype(s) found’”
The ‘UV Range Test’ Add-in shown above gets the U and V ranges of the selected surface with this code:
Dim prRange As ParameterRange
If MyFace.GetURange(prRange) Then
txtUmin.Text = Round(prRange.Start, 6)
txtUmax.Text = Round(prRange.End, 6)
End If
If MyFace.GetVRange(prRange) Then
txtVmin.Text = Round(prRange.Start, 6)
txtVmax.Text = Round(prRange.End, 6)
End If
The buttons then use these values to create curves with code of the form:
wireUminV = Body.CreateParametricCurveU(MyFace, Val(txtVmin.Text))
I was surprised to see that Umin = Vmin and Umax = Vmax.
Errors occur preventing the creation of curves with the displayed values of Umin, Vmin and Umax.
After manually changing the values to Umin = 0, Vmin = 0 and Umax = 6 the curves are created OK along the edges of the surface.
The curve along U with Vmax = 6.067904 appears just over half-way along the surface. If the value is changed to 10 the curve is created in the correct position on the far edge.
I would much appreciate help with the following questions:
- Is the error message “Geometry (ACIS) warning 60010: ‘unknown entity subtype(s) found’” important? The graphic looks OK.
- RS 5.12 is supposed to import ACIS V7 files, so what is causing the error message? Is it possible to correct the .sat file using a text editor?
- Why are the U/V ranges incorrectly reported? They are completely different from the values observed when the surface was originally created, and the value ‘6.067904’ does not appear in the .sat file, so I think the U/V ranges must be created in RS. Why does ‘GetVRange’ return values which do not work with ‘CreateParametricCurveU’?
Thanks
Kevin