Unable to Start a virtual controller/unpack Pack & Go succesfully

My RobotStudio suddenly can’t launch any virtual controller (which previously worked fine); I’m using RobotWare version 6.10.

I’ve attempted the following measures without success:

  1. installing the latest RobotStudio
  2. creating a new VC, which also failed to start
  3. uninstalling recent Windows updates
  4. turning off the Windows Defender firewall
  5. and repacking the previous Pack & Go.

While I try unpacking a Pack & Go file, the window displays

"Failed to restore backup from %VC name%. Restore failed for one or more controllers in the Pack & Go file. "
“Please try to restore the backup manually, or unpack again using a RobotWare version that matches the original.”
RobotStudio .NET exception: C0040403: No response from controller. Netscan timeout
Base exception: RobApiException C0040403: No response from controller. Netscan timeout at RobotStudio.Services.RobApi.RobVcFactory.<>c__DisplayClass4_0.<b__0>d.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.ExceptionServices.ExceptionDispatchInfo.Throw() at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at RobotStudio.Services.RobApi.RobVcFactory.d__4.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.ExceptionServices.ExceptionDispatchInfo.Throw() at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at RobotStudio.Services.Systems.SystemHelper.d__8.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.ExceptionServices.ExceptionDispatchInfo.Throw() at RobotStudio.Services.Systems.SystemHelper.d__8.MoveNext() — End of stack trace from previous location where exception was thrown — at System.Runtime.ExceptionServices.ExceptionDispatchInfo.Throw() at System.Runtime.CompilerServices.TaskAwaiter.HandleNonSuccessAndDebuggerNotification(Task task) at ABBInternal.StationManagement.PackAndGoService.d__22.MoveNext()

While I tried to launch a previously working project, an error message appeared stating,

“There was a problem when starting the virtual controller.
No response from controller.”