Hello,
I wonder how I can software lock the USB port on the FlexPendant (IRC5 controller)?
Hello, I can’t answer specifically how to lock and disable USB port, but I guess you don’t want the user(Operators) to be able to download a backup or copy files from explorer to a USB flash disk, this can be solved by removing user permissions in UAS.
It is well described and everything is set up here. Controller->“in Access section click” → Authenticate, but it can be set only on the real controller, so I can’t take a picture.
You have to create an Admin with full access first. Then only you can remove the Default user permissions from the Admin user post, like file access, backup, etc.