Using array index to make assignments based on index position.

I am trying to use the index position of an array of strings to assign Position Values based on the index position ({1} = “A” when “A” assign A_values(x,y,z)), but I can not figure out how to iterate through a list either with a FOR loop, or a TEST loop because it won’t allow me to call ‘string_var{i}’ to utilize the complete index.

Ex.

Pin{3} := [“A”,“B”,“C”];

Pin_Num := 0;

FOR i FROM 1 TO 3 DO
Pin_Num := Pin{i};
ENDFOR

The Pin gets chosen on the pendant so the array on Pin is linked to a screen but once its is picked I can’t use it to do anything because whenever I try to assign it just says it was expecting another string. I am sure the “StrToVal()” function may also be useful but after trying a few different attempts, I am once again running into not being able to iterate through the array of Pin{}.

Ex.

Pin{3} := [“A”,“B”,“C”];

Pin_Num := 0;

FOR i FROM 1 TO 3 DO
StrToVal(Pin{i},Pin_Num);
ENDFOR

Obviously, I am missing something major here but I have to believe this is possible, I just am not having any luck with the documentation having any examples of something like this.

Any help is greatly appreciated or even just a point in the right direction!
Thank you,
J

I’m not completely following what you’re trying to do. However, I can explain you why this is not working.

The array Pin{} that you created contains three strings: “A”, “B” and “C”. In the FOR loop you’re essentially doing this:

Pin_Num := "A";
Pin_Num := "B";
Pin_Num := "C";

Your Pin_Num variable has to be a number, not a string. Also, the Pin_Num variable is overwritten at every iteration.

As nicolahinssen pointed out the data types are mismatched.

Also, from the technical manual for RAPID:

Syntax
StrToVal’(’
[ Str ’:=’ ] <expression (IN) of string> ´,´
[ Val ’:=’ ] <var or pers (INOUT) of ANYTYPE>
’)’
A function with a return value of the data type bool.

After addressing the data type issue and with the bolded text above in mind perhaps reworking your code as below may help move your project forward.

ok:=StrToVal(Pin{i},Pin_Num);

A TPReadFK, or UI … (instruction or function) could be used to gather the necessary input.

Another method to consider is late binding. Check out the RAPID Overview manual and search for late binding.

Sample:

CONST string strNames{3}:=[“rA”,“rB”,“rC”];

PROC rYourProc()
! Determine your value for the array
%strNames{index #}%;
ENDPROC

PROC rA()

ENDPROC

PROC rB()

ENDPROC

PROC rC()

ENDPROC