WHAT VALUES MUST EACH AXLE HAVE FOR THE SAFE TRANSPORT OF Abb IRB 2600?
i think that the values are:
Axis 1: 0º
Axis 2: -45º
Axis 3: 70º
Axis 4: 0º
Axis 5: 0º
Axis 6: 0º
someone can confirm it?
yes, but dont put the axis values
i use this values:
Axis 1: 0º
Axis 2: -45º
Axis 3: 70º
Axis 4: 0º
Axis 5: 0º
Axis 6: 0º
someone can confirm it please? i need know today
This is all that is stated in the manual.
okey thaks, in other manual-robots if have the table of values, but in this case, i put the robot similar to the photo and finish. Thanks