Hi,
Got a GoFa here. Trying to implement the GoFa Application Kit (Rise 360)
Robot is mounted, installed, and operational (Schunk tool not mounted) but I do have a problem with the wizard. The application kit comes with pre-programmed blocks for the wizard. Some blocks use arguments that are sent to functions in RAPID, and some blocks does not (they run functions/procs without arguments).
If I use any of the blocks, when creating a wizard program on the flexpendant, that use arguments (like targets, texts, etc) the wizard on the flexpendant wont open when closed and re-started.
If I use coblocks with no arguments only, the wizard can be closed and opened without any problem.
Using OpenGripper, CloseGripper, Wait, Move to home pos, in a program works fine. Using an instance of the others gives the error message above.
I hope there is a quick solution as I am eager to get this application up and running! ![]()
Best,
Martin