Hello, I’m trying to communicate two IRC5 Robots through PROFIsafe. I have the right options, just checked the manuals.
First Robot Controller Options:
RobotWare: 6.10
841-1 EtherNet/IP Scanner/Adapter
888-2 PROFINET Controller/Device
997-2 PROFIsafe F-Host and Device
611-1 Path Recovery
613-1 Collision Detection
614-1 FTP SFTP and NFS client
996-1 Safety Module
1125-1 SafeMove Basic
Second Robot Controller Options:
RobotWare: 6.15
709-1 DeviceNet Master/Slave
841-1 EtherNet/IP Scanner/Adapter
623-1 Multitasking
888-2 PROFINET Controller/Device
997-1 PROFIsafe F-Device
1241-1 Prepared for ABB CI502
1125-2 SafeMove Pro
996-1 Safety Module
First Robot is the PROFIsafe F-Host, and the Second Robot is the F-Device.
I have configured the two robots using Engineering Tool and Robotstudio 2024.
The communication worked while only PROFINET IO was configured.
Once I configure the Safety IO Modules and error is shown on Robotstudio.
From the Controller (First Robot) Perspective, connecting via Robotstudio i got this error:
“Device Must be Configured” and an exclamation mark is shown over the Device.
Once I delete the Safety IO Modules the PROFINET is back again.
I wonder if someone has tried to do this before and could help me with some information i may have lost on the way.
Thanks in Advance!!