I’m using IRC5 with options 888-2 ProfiNET IO, 997-1 ProfiSAFE F-Device and so on. I have set up SafeMove, ProfiSAFE communication between the IRC5 and a Siemens S7-1500F PLC, everything is working fine. ProfiSAFE data is exchanged correctly, standard ProfiNet signals are exchanged correctly. But on every startup the IRC5 I get this error message; I get the same message for every configured ProfiSAFE signal.
How do I get rid of this message? It’s quite annoying that I need to acknowledge the message every time I switch on the machine…
Thanks,
Boti.
This alone would make sense, but 32 bytes of output is only 256 bits, not 320 bits as the error says.
On the other hand, signal FO0_E_STOP_LOCAL is configures in SafeMove, as a ProfiSafe signal, and like I’ve said before it is valid. I’m successfully exchanging this signal with the safety PLC.
Taken from SafeMove_configuration file:
And here’s the PLC configuration, if it’s any help: