See public announcement here: <Link remove, offer no longer available>
The license can be activated through RobotStudio → Options → Licensing → Activation Wizard → I want to request a trial license → RobotStudio Special Offer 2020
Edit 2020-12-07, please see the last post in this thread regarding the 2020 trial licenses.
The license can be activated through RobotStudio → Options → Licensing → Activation Wizard → I want to request a trial license → RobotStudio Special Offer 2020.
You should ensure to use the latest version of RobotStudio and select this specific option for the trial.
Please note that, as of today, each 2020 Trial License can be used to activate RobotStudio up to 3 times per computer (changed up from 1 per computer).
This should solve issues where users would receive a “Maximum number of activations reached” error when trying to activate the 2020 Trial License after a re-install of their operating system, or other similar cases.
Unfortunately this change does not work retroactively. So if you have activated RobotStudio with a 2020 Trial License between the dates March 27 and April 7, and you’re considering re-installing Windows or something similar, please save the license key before you do so and contact us if you end up in a situation mentioned above.
You can always find your current license key via RobotStudio → Options → Licensing → View installed licenses.