Hi All,
Please:
After Loaded the EIO, the Omnicore Controller is in System Failure State.
One of the errors is shown in the picture below:
1- And this error is regarding those lines:
EIO_SIGNAL:
#7 DO Controller is in motors ON state
-Name “MotorOn_Sts” -SignalType “DO” -Device “EN_InternalDevice”
-Access “All” -Label “162-161-7 Data[5].2”-DeviceMap “162”
SYSSIG_OUT:
#7 DO The I/O signal is set when the controller is in motors on state.
-Name “MotorOn” -Status “MotorOn_Sts”
I have other errors for more Outputs and Inputs, similar to that one.
The I/O engineering it is not yet loaded.
The EIO is the only file now into the Controller.
2- I tried to delete the file from the Controller, but I was not able to find it here:
at what folder could be?..I went into all of them.
“Controller Explorer”
Any tip about this issue?
Thank you!
3B