Hi.
In the Application Manual Palletizing Template, page 73 states: “The number of boxes that can be handled by the gripper in long side lead formation has to be defined in the variable MaxShortSideLead.” This should refer to MaxLongSideLead. It is just a typo.
Thx.
1 Like
Hi @Jesus_GM ,
thanks for the remark. This is fixed for the next release.
Best regards.
Hello Raúl,
Thanks for bringing this to my attention.
Here is another topic that might be of interest to the community:
I have modified the attached file so that the depalletizing process is fully integrated, without requiring any changes to the palletizing routines.
It also works when you choose to start from a specific box. Furthermore, once the depalletizing process is complete, the robot automatically moves to the home position (pHome).
For integrators and programmers, this could be a useful resource when setting up depalletizing operations using vacuum-based end-effectors.
Thanks again,
Jesús.
(Attachment RunCycle.modx is missing)
Hi @Jesus_GM ,
that sounds interesting. But somehow I am missing your attachment. Can you please try again or copy/paste the relevant code.
Thanks for sharing
Raúl
Hi.
I have tried to upload the program module again, but it is not possible due to the document type. Only files with the following extensions can be uploaded: .jpg, .jpeg, .png, .gif, .heic, .heif, .webp, .avif, .svg, and .jxl.
It only allows for the attachment of image files.
Thx.