AppStudio CSS Override

Hello,

Let me start off by saying how much I am loving AppStudio. It decreases the time taken to create a webapp greatly.

Before AppStudio I was coding manually with the OmnicoreAppSDK. I found that a snippit of code like this could override some of the default CSS for the fp-components. Is there a way to do this in AppStudio? I’ve tried messing around in the onMounted and onCreated inputs but haven’t found anything that works.

For instance, this would center the text in an input with the id=“offset-input”.

#offset-input .fp-components-input > p {
margin-left: auto;
margin-right: auto;
}


Please have a look at the API documentation

You can refer to this function to forcibly override the styles: Class: Input

TComponents.Input.loadCssClassFromString(`
  .tc-input {
    background-color: 'red';
  }
`);

Every component has this loadCssClassFromString function. It is worth noting that it uses CSS syntax and does not support SCSS syntax.