Popup dialog in AppStudio

Is there away to get popup dialogs in AppStudio?

You can use the TComponents.Popup_A interface to implement a simple Popup component. If you’re accustomed to coding with the FPComponent component, you can also directly use the FPComponents.Popup_A interface in AppStudio to write your code.

Here are some examples:

Danger:

try {
// do something
} catch (e) {
TComponents.Popup_A.danger(‘Something went wrong’, [e.message, e.description]);
}

Error:

try {
throw new Error(“Whoops!”);
} catch (e) {
TComponents.Popup_A.error(e, ‘Custom title’);
};

Info:

TComponents.Popup_A.info(
“Important information!”,
[
“For your information, this is a popup dialog.”,
“”,
“Further information can be given here!”
],
function (action) {
console.log(“OK button was clicked”)
});

Hi, you can build your own modal window. You can build it as documentFragment and append it to the page. Overlay and custom buttons are also possible. You can also use translation mechanism to show text in custom window according to active language. Read more about custom modal windows. And test it on the flexpendant because not all styles are working fine on the fex.