sturner
February 4, 2010, 10:20am
1
Hi Laptops can you recommend for running RobotStudio
Anyone getting problems with the Dell Precision M6500 with spec below?
Processor : One Intel Core i7-720QM(1.60GHz,6MB,Quad Core)
Memory : 4096MB (2x2048) 1066MHz DDR3 Dual Channel
Hard Drive : 250GB Serial ATA (7200RPM) (Free fall sensor)
Raid Controller : All SATA Hard Drives, Non-RAID for 1 Hard Drive
Graphics : 1 GB GDDR5 for ATI FirePro M7740 (with 1GB dedicated memory)
Operating System : XP Professional SP3
No Software Anti-Virus
Laro88
February 5, 2010, 11:37am
2
I don’t mind taking the chance and swap yours for mine that I run RS on without problems - it is a lenovo with less than half the power of yours.
DaBot
February 5, 2010, 7:38pm
3
I am using a Dell M4400 with comparable specs minus the graphics card. (Quadro FX1700M) with no issues. We have run RS 5.XX on M90’s, M60’s, D840’s productively.
Hardware looks nice, but Windows XP? I would recommend you upgrade to Windows 7 64-bit if possible.
Is robotstudio known to be working on windows 7 yet.
Windows 7 is not officially supported by 5.12.03, but I’m not aware of any issues. RS 5.13 will support Windows 7.
Thilbi
February 9, 2010, 1:45pm
7
Then did RS 5.13 release?
BR
Thilbi