I am having issues with a choppy display when I manipulate my view during a simulation run. (pan, rotate, or zoom) What is the most recent hardware recommendation to optimize the running of Robot Studio. I currently use a Dell 360 Precision, 2.6 GHz Pentium, 1.00 GB RAM, and a NVIDIA FX500/FX600 video card.
Hi,
RobotStudio puts quite a heavy demand on the computer and will benefit from high-end hardware. In particular, 2 GB of RAM is recommended for heavy stations. A high-end graphics card will also make a difference.
Nevertheless, you can always try to switch between Direct3D/OpenGL to see if that makes any change? See below:
When using OpenGL the option “Store model data on graphics card” may give enhanced performance.