I try to load new parameters into my robotstudio virtual controller but every time it says that there is a configuration error and has an illegal name. This is the file that i am trying to load onto my virtual controller.
EIO:CFG_1.0:6:1::
DEVICENET_DEVICE:
-Name “D652_10”
-RecoveryTime 5000
-Address 10
-Network “DeviceNet”
-VendorName “ABB Robotics”
-ProductName “24 VDC Unit”
-VendorId 75
-ProductCode 26
-DeviceType 7
-ProductionInhibitTime 10
-ConnectionType COS
-PollRate 1000
-OutputSize 2
-InputSize 2
EIO_SIGNAL:
-Name “D652_10_DI1” -SignalType “DI” -Device “D652_10” -DeviceMap “0”
-Name “D652_10_DI2” -SignalType “DI” -Device “D652_10” -DeviceMap “1”
-Name “D652_10_DI3” -SignalType “DI” -Device “D652_10” -DeviceMap “2”
-Name “D652_10_DI4” -SignalType “DI” -Device “D652_10” -DeviceMap “3”
-Name “D652_10_DI5” -SignalType “DI” -Device “D652_10” -DeviceMap “4”
-Name “D652_10_DI6” -SignalType “DI” -Device “D652_10” -DeviceMap “5”
-Name “D652_10_DI7” -SignalType “DI” -Device “D652_10” -DeviceMap “6”
-Name “D652_10_DI8” -SignalType “DI” -Device “D652_10” -DeviceMap “7”
-Name “D652_10_DI9” -SignalType “DI” -Device “D652_10” -DeviceMap “8”
-Name “D652_10_DI10” -SignalType “DI” -Device “D652_10” -DeviceMap “9”
-Name “D652_10_DI11” -SignalType “DI” -Device “D652_10” -DeviceMap “10”
-Name “D652_10_DI12” -SignalType “DI” -Device “D652_10” -DeviceMap “11”
-Name “D652_10_DI13” -SignalType “DI” -Device “D652_10” -DeviceMap “12”
-Name “D652_10_DI14” -SignalType “DI” -Device “D652_10” -DeviceMap “13”
-Name “D652_10_DI15” -SignalType “DI” -Device “D652_10” -DeviceMap “14”
-Name “D652_10_DI16” -SignalType “DI” -Device “D652_10” -DeviceMap “15”
-Name “D652_10_DO1” -SignalType “DO” -Device “D652_10” -DeviceMap “0”
-Name “D652_10_DO2” -SignalType “DO” -Device “D652_10” -DeviceMap “1”
-Name “D652_10_DO3” -SignalType “DO” -Device “D652_10” -DeviceMap “2”
-Name “D652_10_DO4” -SignalType “DO” -Device “D652_10” -DeviceMap “3”
-Name “D652_10_DO5” -SignalType “DO” -Device “D652_10” -DeviceMap “4”
-Name “D652_10_DO6” -SignalType “DO” -Device “D652_10” -DeviceMap “5”
-Name “D652_10_DO7” -SignalType “DO” -Device “D652_10” -DeviceMap “6”
-Name “D652_10_DO8” -SignalType “DO” -Device “D652_10” -DeviceMap “7”
-Name “D652_10_DO9” -SignalType “DO” -Device “D652_10” -DeviceMap “8”
-Name “D652_10_DO10” -SignalType “DO” -Device “D652_10” -DeviceMap “9”
-Name “D652_10_DO11” -SignalType “DO” -Device “D652_10” -DeviceMap “10”
-Name “D652_10_DO12” -SignalType “DO” -Device “D652_10” -DeviceMap “11”
-Name “D652_10_DO13” -SignalType “DO” -Device “D652_10” -DeviceMap “12”
-Name “D652_10_DO14” -SignalType “DO” -Device “D652_10” -DeviceMap “13”
-Name “D652_10_DO15” -SignalType “DO” -Device “D652_10” -DeviceMap “14”
-Name “D652_10_DO16” -SignalType “DO” -Device “D652_10” -DeviceMap “15”
It was working fine on my other desktop, but now that i have transferred the file to my new desktop the file wont load. If anyone can give some feedback it would be very much appreciated.