Create a Paint System from a backup. What is OleOS?

Hello,

I received a backup from a customer to check the program of a painting robot. When I try to create a system from the backup I don’t get very far. The “OleOS” is missing or has the wrong version.

I am only interested in checking the movement of the robot. The painting parameters/commands are not important.

My questions are:

  • What is the OleOS?
  • Can I get the system to run without OleOS?

Thanks a lot

Image: What is OleOS?

It looks like they are using some custom addin. You should ask them for it.

You mean a RobotStudio AddIn?

To my knowledge, the robots were never used with RobotStudio. But i found a reference to “OleOS” in an ABB paper “Troubleshooting IPS upgrade in RW6 system”.

Maybe a tool, that someone used to upgrade old S4P Paint Programs and brush tables. I will try to get more information from the customer.

Is there any way to manually remove the dependency from the OleOS and then create a control from the backup?

thank you.