Do you know if it possible to deselect a UCS once you have selected it? It is annoying sometimes to still see the grid of the UCS if you don’t need it anymore. I know it is possible to make the grid invisible through “Options”, but I’m wondering if it is simply possible to deactivate the UCS.
Thank you.
No, what I mean is setting a workobject as UCS to use it as a reference, for example for moving an object with respect to that workobject. It looks like once you select a wobj as UCS then you can’t simply deselect it, the only thing you can do is to select a new wobj as UCS.