Hi everybody.
I have a big problem with ABB S4 robot. There are 3 phonenix devicenet and 1 beckoff module on devicenet line. I can connect all But My problem is speed is too low. For exaple when I force a input signal on phonenix module I see that on flexpendant after 2 seconds. On hardware there 2 devicenet channel (Can1 and Can2) This is too old system and they used just channel 2. If I use channel1 too that can fix problem? And How Can I use channel2? You can see E/I.sys below. Please help me How can I add channel . Thanks for all
EIO_BUS_USER:
-Name “SIM” -Driver “/sim1:”
-Name “SW” -Driver “/sw1:”
-Name “BASE” -Driver “/BASE1:”
-Name “CAN2” -Driver “/BASE2:” -RecoveryTime 50
EIO_UNIT_TYPE:
-Name “FRN_BCHF” -VendorId 108 -VendorName “BECKHOFF” -DeviceType 12
-DeviceDriver “DNGeneric” -ProductId 5250 -ProductName “BECKHOFF”
-MaxDigin 96 -MaxDigout 96 -MaxAnin 0 -MaxAnout 0
-Name “PC100” -VendorId 562 -VendorName “Phoenix Contact” -ProductId 8163
-ProductName “IL DN BK DI8 DO4” -MajorRev 1 -MinorRev 1 -MaxDigin 48
-MaxDigout 48 -MaxAnin 0 -MaxAnout 0
-Name “PC200” -VendorId 562 -VendorName “Phoenix Contact” -ProductId 288
-ProductName “ILB DN 24 DI16 DO16” -MajorRev 3 -MinorRev 20 -MaxDigin 16
-MaxDigout 16 -MaxAnin 0 -MaxAnout 0
EIO_UNIT:
-Name “Fronius” -Type “FRN_BCHF” -Bus “CAN2” -Address “20” -Digin 96
-Digout 96 -PollRate 10
-Name “B_AW_PROC” -Type “eipaw” -Bus “SW” -Digin 32 -Digout 32
-Name “B_PROC_30” -Type “pib” -Bus “SIM” -Address “30” -Digin 16
-Digout 16 -Anin 3 -Anout 3 -Param “pibBoard_VAL”
-Name “UB1” -Type “PC100” -Bus “CAN2” -Address “32” -Digin 128 -Digout 128
-Name “UB2” -Type “DNET_SLAVE” -Bus “SIM” -Digin 128 -Digout 128
-Param “UB2_VAL”
-Name “UB3” -Type “PC200” -Bus “CAN2” -Address “35” -Digin 16 -Digout 16
-Name “UB4” -Type “PC200” -Bus “CAN2” -Address “40” -Digin 16 -Digout 16